??
CAD modeli indir
CAD Model seçimi
Uygun ürünler: 1
BALLUFF BOH TJ-R013C-029-03-SA105
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOH TJ-R013C-029-03-SA105
VERF
Availability
Available
BC
Order code
BOH00EP
TC
Artikelbezeichnung
BOH TJ-R013C-029-03-SA105
PX
Product view
56552_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Optical sensor heads
W
Gewicht
0.02000 kg
TRAFFIC
Customs number
85414090
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Dimension = 9 x 6 mm, Application = Water detection, Interface = for switching amplifier, Principle of operation = Optical sensor head, Principle of optical operation = Through-beam sensor, Beam characteristic = Divergent, Light type = LED Near-infrared for water detection, Light spot size = Ø 35 mm, Range = 0 m...500 mm, Connection = Leads-Leads, 3 m, PUR, Housing material = 1.4404 stainless steel, Material sensing surface = Glass, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code